No suggested results. Try again.
Register

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity483-5477: Payload Printer Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
483-5477: Payload Printer Kit
483-5477: Payload Printer Kit

CAT Onboard Printer (Serial Thermal Printer) Kit. Printer is used to print data from the payload monitoring system. Kit includes printer, mounting hardware, and connecting harness.

Brand: Cat

Product Images
483-5477: Payload Printer Kit
483-5477: Payload Printer Kit

CAT Onboard Printer (Serial Thermal Printer) Kit. Printer is used to print data from the payload monitoring system. Kit includes printer, mounting hardware, and connecting harness.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

No results available.

259-4399: Display Mounting Base
259-4399: Display Mounting BaseQuantity: 2
270-3311: Adjustable Ball Bracket Mounting Clamp
270-3311: Adjustable Ball Bracket Mounting ClampQuantity: 1
537-5523: Onboard Thermal Printer
537-5523: Onboard Thermal PrinterQuantity: 1
206-1345: Fir Tree Mount
206-1345: Fir Tree MountQuantity: 1
564-7758: Harness Assembly
564-7758: Harness AssemblyQuantity: 1
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 4
156-6175: 20.05mm Clamp Width Ladder Clip
156-6175: 20.05mm Clamp Width Ladder ClipQuantity: 1
269-2556: No. 8 (.164)"-32 x 3/8" Rounded Pan Head Hexalobular Screw
269-2556: No. 8 (.164)"-32 x 3/8" Rounded Pan Head Hexalobular ScrewQuantity: 4
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Description for part number 483-5477

Description: This kit contains the components required to install a Cat® Production Measurement printer for onboard ticket printing capability. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 483-5477

We are still working on adding a specification for this part.

Compatible Models for part number 483-5477

WHEEL LOADER

950GC 972M XE 962 966XE 980 982XE 982 966M XE 980XE 966K 966 966M 950K 972K 962K 950M 972M 950 962M 972 980K 982M 972XE 980M 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced