Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance498-4463: Pouch Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
498-4463: Pouch Kit
498-4463: Pouch Kit

Pouch that allows storage of the OMM on the back of the seat

Brand: Cat

Product Images
498-4463: Pouch Kit
498-4463: Pouch Kit
498-4463: Pouch Kit
498-4463: Pouch Kit
498-4463: Pouch Kit

Pouch that allows storage of the OMM on the back of the seat

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4K-9429: 4.75mm Shank Diameter Pop Rivet
4K-9429: 4.75mm Shank Diameter Pop RivetQuantity: 6
5P-7957: Ring Terminal End Lanyard Cable
5P-7957: Ring Terminal End Lanyard CableQuantity: 1
178-7907: Literature Holder
178-7907: Literature HolderQuantity: 1
173-2052: Retainer Plate
173-2052: Retainer PlateQuantity: 1
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 498-4463
Material: Mixed Plastic Plastic
View More
Compatible Models for part number 498-4463

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD30 AD45

INTEGRATED TOOLCARRIER

IT62G II IT62G IT18F IT38G II IT14G2 IT24F IT38H IT38G IT14G IT28G IT28F IT28B

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 632 631 623K 621K 627K 613G 637K 657 651

LOAD HAUL DUMP

R1700 R1700 XE

OFF HIGHWAY TRUCK

798 AC 785D 798 789D 796 AC 794 AC

MOTOR GRADER

18M3 24 16 14 18 120M 120M 2 16M 160 140M 150 14M 160M 3 AWD 140 12M 24M 14M3 12M 3 12M 2 160M 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

TRACK SKIDDER

D5HTSK II 527 517

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D5K LGP D6R III D6G2 LGP D7R LGP D8 GC D3K2 XL D6T LGPPAT D5R LGP D6R XL D4K XL D9 GC D6R II D3C III D4C III D6K2 XL D6T XW D3G D5H XL D6T XL D5C III D7R SERIES D6K2 LGP D4G D4H D8GC D5R2 D6N OEM D5R XL D3K XL D5M D5N D5H D5G D7G2 D6N XL D6R D6T D6M D6N D6K D6H D7E D6K LGP D7R D7H D2 D1 D4 D3 D8 D8T D4K LGP D4K2 LGP D8R D8L D10T2 D8N D6R STD D6K XL D9T D9R D8R II D9L D9N D6T XL PAT D6T XW PAT D6G2 XL D6N LGP D5K2 LGP D6K2 D3K2 LGP D10N D5K XL D10R D10T D11N D5K2 XL D11R D11T D7R II D6R LGP D4K2 XL D7R XR D7E LGP D3K LGP

PIPELAYER

572R II 587T 587R 561N 561M 572R 583T 583R PL83 PL87 PL72 PL61

MINING EXCAVATOR

5230B 5130 5230 5130B

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

631K 631G 651 623G 623H 621K OEM 657G 621G 621H 627G 627H 637G 613G

TRACK LOADER

963 933 943 973C 973D 973K 963D 963B 963C 963K 953B 953C 953D 953K

SOIL COMPACTOR

825H 825G 825C 815F II 815F 825G II

EJECTOR TRUCK

740 D400E II

MACHINE CNTRL & GDNC

COMMAND

WHEEL DOZER

844 834G 834H 834B 834K 824H 824G 824C 814F II 814F 854G 854K 824G II 844H

LANDFILL COMPACTOR

836 826G II 816F II 816K 836H 836G 836K 826C 826G 826H 816F

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

918F 928G 960F 972G 972H 972L 988F II 950G II 928HZ 950G 962H 950F 962G 950H 950M 962M 994 980G II 988G 988H 988F 966F 966H 966G 930G 966L 930H 980F II 966F II 924GZ 924HZ 990H 972G II 938G II 993K 924F 936F 924H 924G 992D 962G II 980C 980F 980H 980G 992G 992K 938G 938F 938H 990 II 994F 970F 966G II 950F II

ARTICULATED TRUCK

D20D D35HP D30C D30D D35C D300E D300D D250E D250D D25D D25C D350C D350E II D400 725 D40D 740 D400E II 730 735

WHEEL SCRAPER

631G 621G 623G 637G 627G

QUARRY TRUCK

775D 775B 771D

TRUCK

785 797 795F XQ 793B 793C 793F XQ 773D 797F 794 AC 785C 785D 797B 785B 793F OEM 795F AC 789C 789D 789B 777D MT4400D AC 769D 769C

TRACTOR

784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert