Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4F-0722: SHIM
Home4F-0722: SHIM
4F-0722: SHIM

Brand: Cat

fallback-image
Discontinued
4F-0722: SHIM
Contact your dealer for replacement options.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 146.05
Washer Type: Flat
Material: Carbon Steel
Thickness (in): 0.005
Inside Diameter (mm): 111.13
Thickness (mm): 0.13
Inside Diameter (in): 4.375
Outside Diameter (in): 5.75
Units of MeasureUSMetric
Outside Diameter (mm): 146.05
Washer Type: Flat
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Cable Control
24
View More
Cable Control
24
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4F-0722
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4F-0722

We are still working on adding a description for this part.

Specifications for part number 4F-0722

Units of Measure

USMetric
Outside Diameter (mm): 146.05
Washer Type: Flat
Material: Carbon Steel
Thickness (in): 0.005
Inside Diameter (mm): 111.13
Thickness (mm): 0.13
Inside Diameter (in): 4.375
Outside Diameter (in): 5.75
View More
Compatible Models for part number 4F-0722

CABLE CONTROL

24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert