Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins4F-6154: 0.25" Internal Thread Dowel Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
4F-6154: 0.25" Internal Thread Dowel Pin
4F-6154: 0.25" Internal Thread Dowel Pin

Cat® 0.25" Internal thread Steel Dowel Pin

Brand: Cat

Product Images
4F-6154: 0.25" Internal Thread Dowel Pin
4F-6154: 0.25" Internal Thread Dowel Pin
4F-6154: 0.25" Internal Thread Dowel Pin
4F-6154: 0.25" Internal Thread Dowel Pin
4F-6154: 0.25" Internal Thread Dowel Pin

Cat® 0.25" Internal thread Steel Dowel Pin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4F-6154
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4F-6154

Units of Measure

USMetric
Diameter (in): 0.25
Diameter (mm): 6.35
Material: Carbon Steel
Pin Length (mm): 11.11
View More
Compatible Models for part number 4F-6154

TRACK-TYPE TRACTOR

D7F

WHEEL TRACTOR

627 621 650B 666 623 639D 633E II 627B 623B 637 631K 631D 651B 631E 631C 631G 651E 641 660B 621B 633C 657E 637D 657B 637E 637K 633D 651 641B 657G 657 666B

PIPELAYER

571G

WHEEL TRACTOR-SCRAPER

657 651 631K 637 631 637K

TRACK LOADER

955H 983

WHEEL SCRAPER

666 666B 627 657G 637K 657 657E 657B

MOTOR GRADER

140B 120B 120 12F 12E 140 14E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert