Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings4S-7496: Reusable Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings4S-7496: Reusable Coupling
4S-7496: Reusable Coupling

Cat® XT Spiral Reusable Coupling - 60 Degree Code 61

Brand: Cat

Product Images
4S-7496: Reusable Coupling
4S-7496: Reusable Coupling
4S-7496: Reusable Coupling
4S-7496: Reusable Coupling
4S-7496: Reusable Coupling

Cat® XT Spiral Reusable Coupling - 60 Degree Code 61

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4S-7496

Units of Measure

USMetric
Connector: Reusable
Material: STEEL,Alloy Zinc,Alloy Copper,High Pressure Hose
Coating: Zinc Plated
Shape: 60 Deg
Connector Type: -32 CODE 61 FLANGE
Drop Length (mm): 74.0
Drop Length (in): 2.91
Length (mm): 194.0
Length (in): 7.64
Cut-Off Factor (mm): 122.0
Cut-Off Factor (in): 4.8
Recommended Hose Size (mm): 50.8
Recommended Hose Size (in): 2.0
Compatible With: SAE 100R12
Seal Type: Nbr 4j-0527, Fkm 291-8222
Description: Reusable Coupling 32XT3ES-R
Applications: Reusable Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 4S-7496

TRACK-TYPE TRACTOR

D10

UNDERGROUND ART TRUCK

AE40 II AD45 AE40 AD40

WHEEL TRACTOR

651 641 657

WHEEL SCRAPER

633D 639D

TRUCK

777

TRACTOR

776

EXCAVATOR

350-A

WHEEL LOADER

992C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced