Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Medium Wheel Loader513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge
HomeAttachmentsBuckets - Medium Wheel Loader513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge
513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge

Long, flat-floor bucket can scoop material, level or backfill.

Brand: Cat

Product Images
513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge
513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge
513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge
513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge
513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge
513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge
513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge
513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge

Long, flat-floor bucket can scoop material, level or backfill.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 513-0159

The Cat® Grading Bucket has a long, flat floor giving the operator complete visibility of the cutting edge. The shape of the bucket provides flexibility to scoop material, level or backfill.

View More
Specifications for part number 513-0159

Units of Measure

USMetric
Width: 2700 mm
Width: 106 in
Length: 1640 mm
Length: 64.6 in
Height: 38.3 in
Height: 972 mm
Weight: 2198 lb
Weight: 997 kg
Capacity: 1.9 m³
Capacity: 2.5 yd³
Base Edge Thickness: 1.3 in
Base Edge Thickness: 32 mm
Interface Type: HPL-ISO Coupler
View More
Compatible Models for part number 513-0159

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced