Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsOther Bearings & Bushings519-5699: Bearing Assembly
HomeHardware, Seals, & ConsumablesBearings & BushingsOther Bearings & Bushings519-5699: Bearing Assembly
519-5699: Bearing Assembly

Cat® Bearing Assembly

Brand: Cat

Product Images
519-5699: Bearing Assembly
519-5699: Bearing Assembly
519-5699: Bearing Assembly
519-5699: Bearing Assembly
519-5699: Bearing Assembly

Cat® Bearing Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 519-5699

Units of Measure

USMetric
Height (in): 4.0039
Height (mm): 101.7
Inside Diameter (in): 2.5
Inside Diameter (mm): 63.5
Outside Diameter (in): 7.618
Outside Diameter (mm): 193.5
Material: Carbon Steel
View More
Compatible Models for part number 519-5699

MINI HYD EXCAVATOR

307E2 308E2 CR

BACKHOE LOADER

420F2 430F2 416F2 450E 450F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced