Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home522-1451: Filter Element
Home522-1451: Filter Element
522-1451: Filter Element

Cat® Hydraulic Filter Element Breather

Brand: Cat

Product Images
522-1451: Filter Element
522-1451: Filter Element
522-1451: Filter Element

Cat® Hydraulic Filter Element Breather

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
522-1451522-1451
500-0957500-0957
590-9787590-9787
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 522-1451
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 522-1451

Units of Measure

USMetric
Length (in): 1.38
Length (mm): 35
Outside Diameter (in): 2.40
Outside Diameter (mm): 61
Material: Carbon Steel
View More
Compatible Models for part number 522-1451

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

MH3040

FORESTRY PRODUCTS

548 FM528 558 FM528 LL 568 538

EXCAVATOR

326 GC 340 336 MHPU 349 336 GC 345 313 GC FM538 323 GC 323GC 395 MH3295 352 350 317 333 GC 315 313 355 FM548 320 326 330 GC 325 323 326GC 315 GC FM558 OTHER MH3040 330 374 340MHPU 317 GC 335 336 3101 333 FM568 330GC 320 GC 345 GC 352 UHD

MATERIAL HANDLER

MH3050 MH3250 MH3260 MH3032 MH3040

MOBILE HYD POWER UNIT

330 MHPU

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert