Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home535-8199: Wear Strip
Home535-8199: Wear Strip
535-8199: Wear Strip

Cat® Wear Strip Used In Drawbar Circle

Brand: Cat

Product Images
535-8199: Wear Strip
535-8199: Wear Strip
535-8199: Wear Strip
535-8199: Wear Strip
535-8199: Wear Strip

Cat® Wear Strip Used In Drawbar Circle

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Wear Strip is designed to protect the Drawbar from Wear and tear caused by friction and abrasion. It is typically made of a durable and low-friction material that can withstand the forces and abrasion associated with the Drawbar's movement. The primary purpose of a Wear Strip is to provide a sacrificial layer that absorbs the forces and impacts exerted on the Drawbar surface.

Attributes:
• Helps to dampen noise and reduce vibrations generated during operation
• Provided with protrusions that fit with the circle guide shoe and help in mounting the wear strip

Applications:
A Wear Strip acts as a protective layer that helps to reduce the amount of Wear and tear on the Drawbar over time.

A Wear Strip is designed to protect the Drawbar from Wear and tear caused by friction and abrasion. It is typically made of a durable and low-friction material that can withstand the forces and abrasion associated with the Drawbar's movement. The primary purpose of a Wear Strip is to provide a sacrificial layer that absorbs the forces and impacts exerted on the Drawbar surface.

Attributes:
• Helps to dampen noise and reduce vibrations generated during operation
• Provided with protrusions that fit with the circle guide shoe and help in mounting the wear strip

Applications:
A Wear Strip acts as a protective layer that helps to reduce the amount of Wear and tear on the Drawbar over time.

Specifications
Specifications
Units of MeasureUSMetric
Height (in): 1.56
Height (mm): 39.5
Material: PTFE,Polytetrafluoroethylene Polymer,Carbon Steel
Weight (kg): 0.28
Weight (lb): 0.62
Width (in): 1.81
Width (mm): 46
Units of MeasureUSMetric
Height (in): 1.56
Height (mm): 39.5
Material: PTFE,Polytetrafluoroethylene Polymer,Carbon Steel
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 535-8199
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 535-8199

A Wear Strip is designed to protect the Drawbar from Wear and tear caused by friction and abrasion. It is typically made of a durable and low-friction material that can withstand the forces and abrasion associated with the Drawbar's movement. The primary purpose of a Wear Strip is to provide a sacrificial layer that absorbs the forces and impacts exerted on the Drawbar surface.

Attributes:
• Helps to dampen noise and reduce vibrations generated during operation
• Provided with protrusions that fit with the circle guide shoe and help in mounting the wear strip

Applications:
A Wear Strip acts as a protective layer that helps to reduce the amount of Wear and tear on the Drawbar over time.

View More
Specifications for part number 535-8199

Units of Measure

USMetric
Height (in): 1.56
Height (mm): 39.5
Material: PTFE,Polytetrafluoroethylene Polymer,Carbon Steel
Weight (kg): 0.28
Weight (lb): 0.62
Width (in): 1.81
Width (mm): 46
View More
Compatible Models for part number 535-8199

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert