Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates556-5080: Step Mounting Plate
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
556-5080: Step Mounting Plate
556-5080: Step Mounting Plate

Cat® Step Mounting Plate for Ladder, Overall L X H X T: 25 X 115 X 5mm

Brand: Cat

Product Images
556-5080: Step Mounting Plate
556-5080: Step Mounting Plate
556-5080: Step Mounting Plate
556-5080: Step Mounting Plate
556-5080: Step Mounting Plate

Cat® Step Mounting Plate for Ladder, Overall L X H X T: 25 X 115 X 5mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Step mounting plates, such as 556-5080, are used with the rubber step support to mount the steps on the ladders.

Cat plates are designed and manufactured with high standards such that they can function well without any failure. Cat plates are used in different applications that can match with the customer specifications.

Attributes:
• Steel multiple holes on centerline mounting plate.
• Coating: Zinc Plated
• Overall Length: 25mm (0.98 in)
• Height: 115mm (4.53 in)
• Thickness: 5mm (0.20 in)
• Hole Size: 11mm (0.43 in) (2X)
• Hole Offset X Axis: 12.5mm (0.49 in).
• Hole Offset Y Axis: 15mm (0.59 in).
• Hole Spacing: 85mm (3.35 in)
• For use with M10 or 3/8 inch hardware
• Coatings that meet special requirements for different applications (RoHS compliant).

Application:
For 950 GC Wheel-Type Loader models. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Step mounting plates, such as 556-5080, are used with the rubber step support to mount the steps on the ladders.

Cat plates are designed and manufactured with high standards such that they can function well without any failure. Cat plates are used in different applications that can match with the customer specifications.

Attributes:
• Steel multiple holes on centerline mounting plate.
• Coating: Zinc Plated
• Overall Length: 25mm (0.98 in)
• Height: 115mm (4.53 in)
• Thickness: 5mm (0.20 in)
• Hole Size: 11mm (0.43 in) (2X)
• Hole Offset X Axis: 12.5mm (0.49 in).
• Hole Offset Y Axis: 15mm (0.59 in).
• Hole Spacing: 85mm (3.35 in)
• For use with M10 or 3/8 inch hardware
• Coatings that meet special requirements for different applications (RoHS compliant).

Application:
For 950 GC Wheel-Type Loader models. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Coating: Zinc Plated
Height (in): 4.53
Height (mm): 115
Hole Size (in): 0.43 (2X)
Hole Size (mm): 11 (2X)
Length (in): 0.98
Material: Steel,Alloy Zinc,Structural Steel
Overall Length (mm): 25
Thickness (in): 0.20
Thickness (mm): 5
Units of MeasureUSMetric
Coating: Zinc Plated
Height (in): 4.53
Height (mm): 115
View More
Compatible Models
Compatible Models
Wheel Loader
950GC950 GC
View More
Wheel Loader
950GC950 GC
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Frequently bought together
556-5080556-5080
556-5079556-5079
392-3760392-3760
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 556-5080
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 556-5080

Description:
Step mounting plates, such as 556-5080, are used with the rubber step support to mount the steps on the ladders.

Cat plates are designed and manufactured with high standards such that they can function well without any failure. Cat plates are used in different applications that can match with the customer specifications.

Attributes:
• Steel multiple holes on centerline mounting plate.
• Coating: Zinc Plated
• Overall Length: 25mm (0.98 in)
• Height: 115mm (4.53 in)
• Thickness: 5mm (0.20 in)
• Hole Size: 11mm (0.43 in) (2X)
• Hole Offset X Axis: 12.5mm (0.49 in).
• Hole Offset Y Axis: 15mm (0.59 in).
• Hole Spacing: 85mm (3.35 in)
• For use with M10 or 3/8 inch hardware
• Coatings that meet special requirements for different applications (RoHS compliant).

Application:
For 950 GC Wheel-Type Loader models. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 556-5080

Units of Measure

USMetric
Coating: Zinc Plated
Height (in): 4.53
Height (mm): 115
Hole Size (in): 0.43 (2X)
Hole Size (mm): 11 (2X)
Length (in): 0.98
Material: Steel,Alloy Zinc,Structural Steel
Overall Length (mm): 25
Thickness (in): 0.20
Thickness (mm): 5
View More
Compatible Models for part number 556-5080

WHEEL LOADER

950GC 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert