Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemRadiator & Components559-7504: Radiator Guard Panel
Home
EngineCooling SystemRadiator & Components
559-7504: Radiator Guard Panel
559-7504: Radiator Guard Panel

Cat® Radiator Guard Right Hand Side Hitch Exhaust Over Panel shielding the radiator and exhaust system from debris, impacts, and environmental elements

Brand: Cat

Product Images
559-7504: Radiator Guard Panel
559-7504: Radiator Guard Panel
559-7504: Radiator Guard Panel
559-7504: Radiator Guard Panel
559-7504: Radiator Guard Panel

Cat® Radiator Guard Right Hand Side Hitch Exhaust Over Panel shielding the radiator and exhaust system from debris, impacts, and environmental elements

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Radiator Guard Panel is engineered to shield the radiator and exhaust system from potential external hazards, such as debris and impacts. It incorporates design features that facilitate the dissipation of heat generated by the radiator and exhaust system, helping to maintain optimal operating temperatures.

Attributes:
• Helps to shield against environmental elements such as dust, moisture, and extreme temperatures
• Protects the internal components from premature wear and damage

Applications:
A Radiator Guard Panel serves as a physical barrier, preventing debris, rocks, and other objects from coming into contact with the radiator and exhaust components. The panel effectively absorbs and distributes impacts, reducing the risk of damage and ensuring the optimal functioning of the radiator.

A Radiator Guard Panel is engineered to shield the radiator and exhaust system from potential external hazards, such as debris and impacts. It incorporates design features that facilitate the dissipation of heat generated by the radiator and exhaust system, helping to maintain optimal operating temperatures.

Attributes:
• Helps to shield against environmental elements such as dust, moisture, and extreme temperatures
• Protects the internal components from premature wear and damage

Applications:
A Radiator Guard Panel serves as a physical barrier, preventing debris, rocks, and other objects from coming into contact with the radiator and exhaust components. The panel effectively absorbs and distributes impacts, reducing the risk of damage and ensuring the optimal functioning of the radiator.

Specifications
Specifications
Units of MeasureUSMetric
Length (in): 79.71
Length (mm): 2,024.6
Material: Steel,Carbon Steel,Alloy Steel
Weight (kg): 14.91
Weight (lb): 32.87
Width (in): 17.81
Width (mm): 452.3
Units of MeasureUSMetric
Length (in): 79.71
Length (mm): 2,024.6
Material: Steel,Carbon Steel,Alloy Steel
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Wheel Loader
992
View More
Wheel Loader
992
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert