Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws575-3086: Track Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
575-3086: Track Bolt
575-3086: Track Bolt

Brand: Cat

fallback-image
575-3086: Track Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Locking Feature: None
Hand of Thread: RH
Material: Carbon Steel
Grip Length (in): 0.080
Bolt Length (in): 3,937.008
Grip Length (mm): 99,999.99
Bolt Length (mm): 99,999.99
Units of MeasureUSMetric
Locking Feature: None
Hand of Thread: RH
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Telehandler
TH314DTH417D
View More
Telehandler
TH314DTH417D
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 575-3086
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 575-3086

We are still working on adding a description for this part.

Specifications for part number 575-3086

Units of Measure

USMetric
Locking Feature: None
Hand of Thread: RH
Material: Carbon Steel
Grip Length (in): 3,937.008
Bolt Length (in): 3,937.008
Grip Length (mm): 99,999.99
Bolt Length (mm): 99,999.99
View More
Compatible Models for part number 575-3086

TELEHANDLER

TH314D TH417D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert