Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home5J-6168: PIN
Home5J-6168: PIN
5J-6168: PIN

Brand: Cat

fallback-image
Discontinued
5J-6168: PIN
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 5J-6168

We are still working on adding a description for this part.

Specifications for part number 5J-6168

Units of Measure

USMetric
Diameter (in): 2.996
Diameter (mm): 76.1
Material: Boron Steel
Overall Length (in): 7.819
Overall Length (mm): 198.6
View More
Compatible Models for part number 5J-6168

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced