To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsOther Covers & SupportsMetallic Covers616-6329: Generator Enclosure Hatch Cover
Home
Structures & Other Systems ComponentsOther Covers & SupportsMetallic Covers616-6329: Generator Enclosure Hatch Cover
616-6329: Generator Enclosure Hatch Cover
Cat® Generator Enclosure Hatch Cover
Brand: Cat
Product Images
616-6329: Generator Enclosure Hatch Cover
Cat® Generator Enclosure Hatch Cover
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Generator Enclosure Hatch Cover is a type of hatch Cover designed to protect and provide access to the generator set installed in an enclosure. It is usually made of durable and weather-resistant materials, such as steel, aluminum, or composite materials, and is designed to withstand harsh environments. The hatch Cover is typically equipped with sealing gaskets or strips to ensure a tight seal when closed.
Attributes: • Uses rivets to secure the cover to the generator enclosure. • Manufactured to precise specifications and built for durability, reliability, and productivity.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Generator Enclosure Hatch Cover is a type of hatch Cover designed to protect and provide access to the generator set installed in an enclosure. It is usually made of durable and weather-resistant materials, such as steel, aluminum, or composite materials, and is designed to withstand harsh environments. The hatch Cover is typically equipped with sealing gaskets or strips to ensure a tight seal when closed.
Attributes: • Uses rivets to secure the cover to the generator enclosure. • Manufactured to precise specifications and built for durability, reliability, and productivity.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 1.16
Height (mm): 29.7
Inner Diameter (in): 5.35
Inner Diameter (mm): 135.9
Outer Diameter (in): 7.44
Outer Diameter (mm): 189
Weight (kg): 0.15
Weight (lb): 0.32
Material: Carbon Steel
Units of MeasureUSMetric
Height (in): 1.16
Height (mm): 29.7
Inner Diameter (in): 5.35
View More
Compatible Models
Compatible Models
Gen Set Engine
C3.4BDE1100DE800S
Generator Set
XQ425C6.6DG50DE1400D1250C9C7.1 GENDG400DG125C2.2DE18E3DG200C4.4C15 GEN SEDE1000SC2.2DG40DG80C13GENSETC13 XQ375D450GCDG45C1.1DE9.5C9 GEN SETD350GCDG450DG175DE1500DG70D250GCDG500C1.1DG100C7.1C3.4C1.5D300GCC13 XQ350C3.3DE33E3DE1250SDG60XQ230XQP20D1000DE1250C3.3DE33E0D400GCD600 GCC18XQ20T4FC153508BXQ60DG150DG350D800D500GC
Engine - Industrial
XQ20
Engine - Generator Set
C1.5DE13.5
View More
Gen Set Engine
C3.4BDE1100DE800S
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 616-6329
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 616-6329
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 616-6329
Description: A Generator Enclosure Hatch Cover is a type of hatch Cover designed to protect and provide access to the generator set installed in an enclosure. It is usually made of durable and weather-resistant materials, such as steel, aluminum, or composite materials, and is designed to withstand harsh environments. The hatch Cover is typically equipped with sealing gaskets or strips to ensure a tight seal when closed.
Attributes: • Uses rivets to secure the cover to the generator enclosure. • Manufactured to precise specifications and built for durability, reliability, and productivity.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.