Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
619-1562: 51MM (3 INCH) SEAT BELT W/INDICATOR , KIT
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience619-1562: 51MM (3 INCH) SEAT BELT W/INDICATOR , KIT
Home619-1562: 51MM (3 INCH) SEAT BELT W/INDICATOR , KIT

619-1562: 51MM (3 INCH) SEAT BELT W/INDICATOR , KIT

Kit provides High Visibility Orange 76MM (3 inch) wide seat belt. An indicator warns operator when machine is running and belt is not buckled. Linked to audible alarm / icon on display and dedicated beacon socket on roof for green beacon.

Brand: Cat

Product Images

619-1562: 51MM (3 INCH) SEAT BELT W/INDICATOR , KIT
619-1562: 51MM (3 INCH) SEAT BELT W/INDICATOR , KIT
619-1562: 51MM (3 INCH) SEAT BELT W/INDICATOR , KIT

619-1562: 51MM (3 INCH) SEAT BELT W/INDICATOR , KIT

Kit provides High Visibility Orange 76MM (3 inch) wide seat belt. An indicator warns operator when machine is running and belt is not buckled. Linked to audible alarm / icon on display and dedicated beacon socket on roof for green beacon.

Brand: Cat

Parts included in this kit

No results available.

595-1981: 3" Webbing Size Excavator Seat Belt

Quantity: 1

Showing 1 to 1 of 1

Description for part number 619-1562

Kit provides High Visibility Orange 76MM (3 inch) wide seat belt. Additional indicator warns operator when machine is running and belt is not buckled. Linked to audible alarm / icon on display and wiring to dedicated beacon socket on roof, that is powered only when seatbelt is buckled. Recommended for customers running extended hours for enhanced comfort. FOR USE WITH: Any Seat.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 619-1562

We are still working on adding a specification for this part.

Compatible Models for part number 619-1562

WHEEL LOADER

908 907 906

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced