Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals6N-4955: Radiator Header Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
6N-4955: Radiator Header Gasket
6N-4955: Radiator Header Gasket

Cat® Radiator Header Gasket ensures a leak-proof seal under high heat and pressure in cooling systems for reliable performance in demanding conditions.

Brand: Cat

Product Images
6N-4955: Radiator Header Gasket
6N-4955: Radiator Header Gasket
6N-4955: Radiator Header Gasket
6N-4955: Radiator Header Gasket
6N-4955: Radiator Header Gasket

Cat® Radiator Header Gasket ensures a leak-proof seal under high heat and pressure in cooling systems for reliable performance in demanding conditions.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6N-4955
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6N-4955

Units of Measure

USMetric
Hole Size (in): 0.44 (36X)
Hole Size (mm): 11.1 (36X)
Length (in): 33.07
Length (mm): 840.0
Material: Medium compressibility, sheet gasket material,Rubber & Cork, Rubber & Fiber Gasket,Fiber Gasket Gasket
Style: Flat
Thickness (in): 0.06
Thickness (mm): 1.6
Type: Square-Rectangular
Width (in): 6.57
Width (mm): 166.9
View More
Compatible Models for part number 6N-4955

TRACK-TYPE TRACTOR

D6G SR D6D SR D6E SR D6G2 XL D6C D6D D6G2 LGP D6E D6F SR D6G

GEN SET ENGINE

3306 3304 3304B 3306B

RIPPER

951 955 4

HYDRAULIC CONTROL

143 153 141 163 140

BULLDOZER

6S 6A

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert