Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsScrewdrivers6V-7938: 1/4" Screwdriver
Home
Workshop SuppliesToolsScrewdrivers
6V-7938: 1/4" Screwdriver
6V-7938: 1/4" Screwdriver

Cat® Steel Tip Screwdriver with Black Plastic Handle

Brand: Cat

Product Images
6V-7938: 1/4" Screwdriver
6V-7938: 1/4" Screwdriver

Cat® Steel Tip Screwdriver with Black Plastic Handle

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 6V-7938

Units of Measure

USMetric
Material Description: Steel
Length (in): 3.94
Overall Length (in): 3.94
Size (mm): 6.35 in tip, 100.1 long
Tip Shape: Flat
Size (in): 1/4 tip, 3.94 long
Overall Length (mm): 100.08
Tip Size (in): 1/4
Length (mm): 100.1
Handle Material: Black Plastic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert