Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components7S-4992: 7.38" Long Exhaust Rain Cap
Home
Filters & FluidsFiltersAir FiltersEngine Air Filters & Components
7S-4992: 7.38" Long Exhaust Rain Cap
7S-4992: 7.38" Long Exhaust Rain Cap

Cat® 7.38" Long Exhaust Rain Cap Used In Exhaust Pipe

Brand: Cat

Product Images
7S-4992: 7.38" Long Exhaust Rain Cap
7S-4992: 7.38" Long Exhaust Rain Cap
7S-4992: 7.38" Long Exhaust Rain Cap
7S-4992: 7.38" Long Exhaust Rain Cap
7S-4992: 7.38" Long Exhaust Rain Cap

Cat® 7.38" Long Exhaust Rain Cap Used In Exhaust Pipe

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
7S-49927S-4992
355-0632355-0632
3K-03603K-0360
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7S-4992
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7S-4992

Units of Measure

USMetric
Diameter (in): 3
Diameter (mm): 76.2
Length (in): 7.38
Length (mm): 187.45
Width (mm): 187.4
Height (mm): 31.8
Outlet Inner Diameter (in): 3
Outlet Inner Diameter (mm): 76.2
Width (in): 7.378
Housing Material: Metal
Height (in): 1.252
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7S-4992

PUMPER

SCT673

TRACK-TYPE TRACTOR

D3K XL D5K LGP D4K XL D4K LGP D5K XL D3K LGP

ENGINE - MACHINE

3114 3208

GEN SET ENGINE

3208 3304 3304B

ASPHALT PAVER

BG-230D BG-225C AP-650B AP-800D

GENERATOR SET

C6.6 C4.4 C7.1 DG60

MARINE ENGINE

3304 3208 3304B

HYDRAULIC CONTROL

48

INDUSTRIAL ENGINE

3304 D330C C4.4 DG60

EXCAVATOR

M315 M320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert