Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home7W-5316: Engine Air Filter
Home7W-5316: Engine Air Filter
7W-5316: Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Product Images
7W-5316: Engine Air Filter
7W-5316: Engine Air Filter
7W-5316: Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7W-5316

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Type: Primary
Seal Type: Axial Seal
Material: Polyurethane Plastic,Alloy Mixed: Metal
Depth (mm): 420.6
Depth (in): 16.559
Media Type: Standard
Height (in): 11.091
Width (mm): 281.7
Shape: Round
Height (mm): 281.7
Primary vs Secondary: Primary
Width (in): 11.091
View More
Compatible Models for part number 7W-5316

GEN SET ENGINE

3306

ENGINE - MACHINE

3304

CHALLENGER

65B 65

ARTICULATED TRUCK

D20D D250D

WHEEL TRACTOR

615 615C II 615C

INDUSTRIAL ENGINE

3306 3304B 3306B

WHEEL SCRAPER

627F 637E 627E

EXCAVATOR

231D 225D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced