Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8M-3119: Engine Air Filter
Home8M-3119: Engine Air Filter
8M-3119: Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Product Images
8M-3119: Engine Air Filter
8M-3119: Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8M-3119

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Width (mm): 79.2
Shape: Round
Type: Primary
Height (mm): 79.2
Seal Type: Axial Seal
Primary vs Secondary: Primary
Depth (mm): 95.3
Depth (in): 3.752
Width (in): 3.118
Height (in): 3.118
View More
Compatible Models for part number 8M-3119

INDUSTRIAL ENGINE

D320A

TRUCK

773 785 769 777 789 769B 769C 777B 773B

TRACK LOADER

955H 977H

TRACTOR

772B 768C 768B 776B 772 776

MOTOR GRADER

16 12F 12E 14E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced