Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components8N-8157: VALVE
Home
HydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components
8N-8157: VALVE
8N-8157: VALVE

Brand: Cat

fallback-image
8N-8157: VALVE

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8N-8157
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8N-8157
Material: Stainless Steel
View More
Compatible Models for part number 8N-8157

TRACK-TYPE TRACTOR

D9L D8L

RIPPER

9 8

WHEEL SCRAPER

657E

EXCAVATOR

225

BULLDOZER

9U 8S 8U 9S 9C 8A

WINCH

59 58

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert