Description:
Well nuts like part # 8T-5027 are made up of a threaded insert in a flanged rubber base. The Well nut is inserted into a hole drilled into the material being fastened and a bolt or screw is threaded into the well nut and tightened.
Cat fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This are information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes:
• Thread: M6x1
• Length: 14.7mm (0.58 in)
• Body Diameter: 12.7mm (0.50 in)
• Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
• Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force
• Coatings that meet special requirements for different applications
Application:
Cat nuts and the corresponding hardened bolts, screws and washers form a matched hardware system that creates consistently high-clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More