Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates9C-7863: 25mm Thick Two Hole Steel Block
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates9C-7863: 25mm Thick Two Hole Steel Block
9C-7863: 25mm Thick Two Hole Steel Block

Cat® Steel Block, offers a versatile solution in the engine housing assembly, allowing easy attachment and removal for seamless adjustments and aftermarket modifications while enhancing manufacturing efficiency and customization options

Brand: Cat

fallback-image
9C-7863: 25mm Thick Two Hole Steel Block

Cat® Steel Block, offers a versatile solution in the engine housing assembly, allowing easy attachment and removal for seamless adjustments and aftermarket modifications while enhancing manufacturing efficiency and customization options

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9C-7863
Material: Carbon Steel,Structural Steel
View More
Compatible Models for part number 9C-7863

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT18F IT24F IT28F

ENGINE

C175-20

SOIL COMPACTOR

815K 815 825G II

OFF HIGHWAY TRUCK

789G 798 AC 796 AC 794 AC 789 785 793 798

WHEEL DOZER

834 844 834H 834K 854 814K 854G 854K 814 824G II 844H 844K

COLD PLANER

PM820 PM825 PM822 PM312 PM313 PM310 PM620 PM622

LANDFILL COMPACTOR

816K 826G II 836H 836G 816

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060 6040

WHEEL LOADER

962M Z 980K HLG 918F 972G 966 972H 972K 988 XE 972M 972 950M Z 972 XE 814K 966 XE 986 966XE 950G II 988GC 950G 962H 962G 986H 950H 962L 986K 995 950L 990K 994 990H 990 993 992 972G II 972M XE 938G II 993K 980G II 966M XE 988K XE 924F 988G 988H 988K 962G II 980H 980G 992G 980K 992K 972XE 928F 938G 938F 990 II 966H 966G 994F 994D 966K 966M 994K 994H 966G II 950

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

ROTARY/TRACK DRILLS

MD6640

TRUCK

785 793F CMD 797 793F 785G 794 AC 797B

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced