Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance9S-3631: INSERT KIT
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance9S-3631: INSERT KIT
9S-3631: INSERT KIT

Brand: Cat

Product Images
9S-3631: INSERT KIT
9S-3631: INSERT KIT

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 9S-3631

Units of Measure

USMetric
External Thread Size (in): 1 3/8 -12
Countersink Diameter (mm): 35.0
Insert Length (mm): 35.0
Tap Size (in): 1 3/8 -12
Tap Drill Diameter (mm): 1 5/16
Internal Thread Size: 1-14
Countersink Diameter (in): 1.4
Insert Length (in): 1.4
View More
Compatible Models for part number 9S-3631

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced