Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHydraulicsOther Hydraulic Components9X-3982: 3/4" Fuel Tank Hose Elbow Adapter
Home
HydraulicsOther Hydraulic Components
9X-3982: 3/4" Fuel Tank Hose Elbow Adapter
9X-3982: 3/4" Fuel Tank Hose Elbow Adapter

Cat® Fuel Tank Hose Elbow Adapter connects fuel lines at a 90-degree angle to maintain secure flow paths, supports leak-free connections

Brand: Cat

Product Images
9X-3982: 3/4" Fuel Tank Hose Elbow Adapter
9X-3982: 3/4" Fuel Tank Hose Elbow Adapter
9X-3982: 3/4" Fuel Tank Hose Elbow Adapter
9X-3982: 3/4" Fuel Tank Hose Elbow Adapter
9X-3982: 3/4" Fuel Tank Hose Elbow Adapter

Cat® Fuel Tank Hose Elbow Adapter connects fuel lines at a 90-degree angle to maintain secure flow paths, supports leak-free connections

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring

Cat® Rubber O-Ring Seal for 1/16-12" STOR Connector End

Check Price
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring

Shop Cat® part 3k-0360 straight thread o-ring SAE SAE 3/4-16 thread (Lines Group, Engine).This STOR o-ring seal is engineered for static sealing resistant to wear.

Check Price
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-Ring

Cat® O-Ring Seal for 3/4-16" STOR Connector End

Check Price
6V-6609
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
Check Price
3K-0360
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
Check Price
238-5080
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert