123-3202: STRAP-CABLE
+ / - Hover over image to Zoom
Other Views

    123-3202: STRAP-CABLE

    Part Number: 123-3202
    Brand: Cat
    Retrieving Price.....
    Save to List

    Half clip single

    Description:
    Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
    Attributes:
    • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements
    • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base.
    • This part is perfect to stock your small repair shop and or field service vehicles.
    • Coatings that meet special requirements for different applications (RoHS compliant)

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Head Type: Standard
    • Notes: Overall Length: 170.2
    • Standard Color: Black
    earthmoving compactor
    825C 836G 825G II 826G 836H 826C 826G II 825H 826H

    engineer support tractor
    C18

    generator
    SR5 SR4 WEG XQP500

    wheel-type loader
    972H 972M 990K 982M 950K 980H 966M XE 993K 972M XE 962L 966H 980G 966M 962H 950L 966K 980M 992K 962K 980L 988G 950H 980G II 962M Z 972L 988H 980K 972K 990H 966K XE 966L 950M Z

    challenger
    MT855 MTC845 MT835 MTC865 MT865 MT845 MTC855 MTC835

    engine - truck
    3406E C9 C15 C-16 C-15 C18 C-18 C7 C-9 C16

    petroleum products
    C15 C18 C32 TH48-E80 TH48-E70 CX31-P600 TH31-C9T TH31-E61 CX35-P800 C-15 C27 TH35-E81 TH35-C15I CX31-C15I

    engine - generator set
    C27 C15 3456 C18 C32 C6.6 C4.4 C18 I6 3406E C13GENSET C9 PM3456 C15 I6 C7.1

    off-highway truck
    777B 773GC 777D 770 775F 773G LRC 775G LRC 777E 772 777C 777F 777G 773F 775G OEM 785C 793D 773G OEM

    engine - industrial
    C18 3456 3406E C-15 C15 C27 C2.2 C32 C-16

    articulated dump truck
    745 735 D400E II 730C 740 GC 730C2 EJ 730 740 D350E II 735 OEM 745C 730C2 735C 740C

    road reclaimer
    RM-500 RM500B

    cold planer
    PM820 PM825 PM822 PM620 PM-200 PM-201 PM622

    control, guidance, monitoring, and technology products
    CPM KIT

    motor grader
    24 24M 24H

    wheel dozer
    844K 854K 824G 824H 844H 824G II 834G 824C 834H

    underground articulated truck
    AD55 AD60 AD55B AD30 AD45B

    pipelayer
    PL87 583T 587T PL83

    drill
    MD6310 MD6250

    excavator
    365C 374D L 385C 385B 390D L 385C L MH 5090B 390D 365C L MH 385C L 365C L 385C FS

    marine products
    C18 C32 C15 3406E

    wheel tractor-scraper
    657E 627F 627E 631E 621G 637D 631G 657G 627G 621B 623E 621F 657B 637E 623B 633D 623G 651B 637G 657 623F 633E II 621E 631D

    track-type tractor
    D8T D8R D11R D11T D10T2 D8N D10R D8R II D9T D10N D10T

    expanded mining products
    6040 6015B 6015 FS MD6290 6040 FS 6018 6020B 6030 6015

    load, haul, dump
    R3000H R2900G R2900