130-0351: CABLE KIT
+ / - Hover over image to Zoom
Other Views

    130-0351: CABLE KIT

    Part Number: 130-0351
    Brand: Cat
    Retrieving Price.....
    Save to List

    CABLE KIT

    Description:
    Cat® cable parts are designed for specific applications based on size, strength, assembly load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Attributes:
    • Cat cables are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – cables meet or exceed current standards and material grades.
    • Cat cables are designed to work in assembly for optimal load at assembly.

    Application:
    Cat cables performance based system which provides consistent assembly loads. You can trust Cat cables to help you build it, maintain it, or fix it – for most machine and workshop applications throughout the world.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Kit Contains: Cable Assembly - 1, Strap - 1
    • Length (in): 7.5 (Strap), 25.7 (Cable Assembly)
    • Notes: Cable Length: 653.25, Retracted Length:, Minimum Bend Radius:
    • Outside Diameter (in): 0.2
    forest products
    539

    wheeled excavator
    M325B W345B II W330B

    excavator
    322B LN 318B 385B 330B L 315B L 345B II 365B 5110B 312B L 320B L 365B II 322B 320B 315B FM L 325B LN 345B L 330B 325B 320B FM LL 312B 320B N 330B LN 345B 365B L 318B N 322B L 5090B 315B 325B L 320B LL 311B 317B LN 320B LU 345B II MH 317B L 320B S 320B U

    mini hydraulic excavator
    307B