506-6114: Cushion Assembly
+ / - Hover over image to Zoom
Other Views

    506-6114: Cushion Assembly

    Part Number: 506-6114
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Cushion Assembly (Seat)

    Description:
    Cat seat assemblies are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Kits provide easy field service, repair, or replacement of suspension seat systems and components. Seat cushions provide comfort and protection for your rugged work environment.

    Attributes:
    • Fabric covered cushion assembly
    • Cushion assembly includes cushion, steel plate, wood plate with threaded inserts, and #10 self-tapping screws
    • Color: Asphalt Gray

    Applications:
    Seat cushion assemblies are used to service or replace the seat cushion on Cat seats. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 4
    • Overall Length (in): 16.9
    • Overall Width (in): 13.8
    • Thread Size (in): 5/16-18 INSERT
    off-highway truck
    777E 777D 773E 773GC 777B