319-8531: Temperature Sensor
+ / - Hover over image to Zoom
Other Views

    319-8531: Temperature Sensor

    Part Number: 319-8531
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Low Temperature Sensor

    Description:
    Cat low temperature sensors use thermocouples and thermistors to sense temperature. Low temperature sensors are available as passive resistive output, thermocouple output or active PWM and analog outputs. The active temperature sensors must be powered by a regulated (5V or 8V) power supply.

    Attributes:
    • Better accuracy at low temperature
    • Available in various thread sizes, connector types and harness lengths

    Applications:
    • Low temperature sensors are used on machines and engines in air systems, fuel systems, engine oil systems, cooling systems, hydraulic systems etc.
    • Cat temperature sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Type: 2 Pin Ampseal
    • Overall Length (in): 1.54
    • Thread Size (in): M12
    engine - generator set
    C4.4

    engine - industrial
    C4.4

    telehandler
    TL642D