430-9450: COOLANT LEVEL SENSOR GROUP
+ / - Hover over image to Zoom
Other Views

    430-9450: COOLANT LEVEL SENSOR GROUP

    Part Number: 430-9450
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Coolant level sensor - Active level switch

    Description:
    Robust level switch for engine and tank applications to provide warning of low level. Capacitive principle provides robust design with no moving parts. Active sensor requires an external electrical power supply. Available as switch to ground or high side switch. Designed for engine mounted applications.

    Attributes:
    • Use in coolant or water
    • Can be mounted vertically or horizontally
    • Sourcing switch or switch to ground logic

    Applications:
    • Designed to operate in difficult conditions (High vibration and elevated temperature)
    • Cat Level Sensors are application or tank specific. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Type: 4-pin Packard
    • Thread Size (in): 1/4-18 NPT
    engine - truck
    C13

    petroleum products
    TH31-E61 TH31-C9T