381-8310: PC205B COLD PLANER
+ / - Hover over image to Zoom
Other Views

    381-8310: PC205B COLD PLANER

    Part Number: 381-8310
    Brand: Cat
    Retrieving Price.....

    High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

    Cat® Cold Planers are designed for small paving jobs in residential and commercial applications and are primarily used to economically restore asphalt and concrete surfaces. They are ideal for milling imperfections prior to resurfacing, removing deteriorated pavement, removing traffic lane stripes and jobs where the use of dedicated planers is limited. The Cat Cold Planers are designed for use on Cat Skid Steer Loaders, Multi Terrain Loaders, Compact Track Loaders, Compact Wheel Loaders and Backhoe Loaders.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 226D, 232D, 236D, 239D, 242D, 249D, 257D, 259D, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Concial Teeth Per Drum: 48
    • Cutting Depth (in): 6
    • Drum Speed: 142-250
    • Machine Hydraulic: STD FLOW - ELECTRICAL, HIGH FLOW
    • Machine Interface: SSL
    • Optimum Hydraulic Flow (GPM): 21-31
    • Optimum Hydraulics Pressure (bar): 160-240
    • Optional Drum Width (in): 3/8-18/6
    • Overall Height: 43
    • Overall Height (in): 43
    • Overall Length: 47
    • Overall Width: 68
    • Required Hydraulics: High Flow
    • Required Hydraulics: High Flow
    • Side Shift Travel (in): 26
    • Tilt Angle: ±8.5
    • Weight: 1606
    • Weight (lb): 1606
    We currently do not have any equipment model information for this part.