364-9152: 1092mm (43in) Pin-on Ripper
+ / - Hover over image to Zoom
Other Views

    364-9152: 1092mm (43in) Pin-on Ripper

    Part Number: 364-9152
    Brand: Cat
    Retrieving Price.....
    Save to List

    Pin-on ripper for B-linkage Cat Excavators

    Equip your excavator for land clearing and site preparation in rock, or similar high-impact conditions. When used with a quick coupler, ripper can interchange with a bucket for rip-and-load operations.


    Cat stick-mounted Rippers are a cost-effective alternative to blasting, and offer a lower cost-per-ton, better product quality, and less environmental impact than explosive excavation.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Notes: This attachment uses a pin-on style coupler. Please check the compatibility of the coupler on your equipment before purchasing.
    • Shank Length (in): 43
    • Tip Radius (in): 51.6
    • Weight (lb): 1013
    We currently do not have any equipment model information for this part.