4C-3868: Aluminum Oxide Discs
+ / - Hover over image to Zoom
Other Views

    4C-3868: Aluminum Oxide Discs

    Part Number: 4C-3868
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Associated Tool: Straight Grinder and Hand Drill
    • Diameter (in): 4 x 1/4
    • Grade: Extra Coarse
    • Maximum Operating Speed (RPM): 6,000
    • Optimum Operating Speed (RPM): 4,500
    We currently do not have any equipment model information for this part.