162-6505: Floormat
+ / - Hover over image to Zoom
Other Views

    162-6505: Floormat

    Part Number: 162-6505
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Floormat (Acoustical)

    Description:
    Cat floormats are designed to provide a cushioned, non-skid surface for operators of Cat machines. Acoustical floormats form a durable sound barrier while protecting the floor of the machine.

    Attributes:
    • Vinyl color: Basalt Gray
    • Durable vinyl wear surface with anti-slip and abrasion resistance
    • Black foam decoupler provides acoustical insulation
    • Easily cleaned with soap and water
    • Fuel, oil and water resistant

    Applications:
    Used as floor covering in operator compartment of Cat machines.

    Warning: This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 63.22
    • Material Description: Vinyl
    • Standard Color: Basalt Gray
    • Thickness (in): 0.47
    • Width (in): 42.4
    earthmoving compactor
    836G 836H

    wheel-type loader
    988H 988G

    wheel dozer
    834G 834H