251-1522: Floormat
+ / - Hover over image to Zoom
Other Views

    251-1522: Floormat

    Part Number: 251-1522
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Floormat (Acoustical)

    Description:
    Cat floormats are designed to provide a cushioned, non-skid surface for operators of Cat machines. Acoustical floormats form a durable sound barrier while protecting the floor of the machine.

    Attributes:
    • Vinyl color: Dark Gray
    • Textured, durable vinyl wear surface with anti-slip and abrasion resistance
    • Foam decoupler provides acoustical insulation
    • Easily cleaned with soap and water
    • Fuel, oil and water resistant

    Applications:
    Used as floor covering in operator compartment of Cat machines.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 35.29
    • Standard Color: Dark Gray
    • Thickness (in): 0.23
    • Width (in): 18.85
    mini hydraulic excavator
    302.5C