466-6476: Floormat
+ / - Hover over image to Zoom
Other Views

    466-6476: Floormat

    Part Number: 466-6476
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Floormat

    Description:
    Cat floormats are designed to provide a cushioned, non-skid surface for operators of Cat machines. Acoustical floormats form a durable sound barrier while protecting the floor of the machine.

    Attributes:
    • Color: Dark Gray
    • Acoustical insulation in laminated mat form
    • Provides a durable wear surface with anti-slip and abrasion resistance
    • Easily cleaned with soap and water
    • Fuel, oil and water resistant

    Application:
    Used as floor covering in operator compartment of Cat machines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Length (in): 36.1
    • Material Description: Vinyl
    • Standard Color: DARK GRAY
    • Thickness (in): 0.67
    • Width (in): 27.8
    pipelayer
    PL87 PL72 PL83