9U-6009: Fluorescent Lamp
+ / - Hover over image to Zoom
Other Views

    9U-6009: Fluorescent Lamp

    Part Number: 9U-6009
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Fluorescent Service Lamp (110 V) (13 W)

    Description:
    Cat lights remove low light level spots from the work area. Cat portable fluorescent lights are a movable light source for visual clarity.

    Attributes:
    • Twin tube
    • Cool white light emission

    Application:
    Cat portable fluorescent lights give a movable light source for visual clarity.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Light Type: Fluorescent
    • Material: Twin Tube, cool white light emission
    • Voltage (VAC): 110
    • Wattage (watts): 13
    We currently do not have any equipment model information for this part.