248-9337: Spacer
+ / - Hover over image to Zoom
Other Views

    248-9337: Spacer

    Part Number: 248-9337
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spacer


    Spacers are flat rings made of metal, rubber, or plastic fixed under a nut or the head of a bolt to spread the pressure when tightened or between two joining surfaces.

    Attributes:
    • Hardened spacer
    • Outside diameter: 75 mm (2.953 in)
    • Inside diameter: 39 mm (1.535 in)
    • Thickness: 20 mm (0.787 in)
    • For use with M36 hardware
    • Finish: Mechanical zinc

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    motor grader
    14M-3 14H 14M 18M3 16M3 16M 14M3 16H

    material handler
    M325D MH M325D L MH

    wheeled excavator
    M330D

    excavator
    336D L 330D L 326F 336F LN 336D2 L 330D 336D 330D2 336F L 336E L 330F L 349D L 336F LN XE 336F L XE M325D L MH 349D2 324D FM LL 326D2 L 340F 324D L 352F 336E LNH 352F XE VG 329D2 L 336F 349E L VG 336D2 XE 326D2 349D2 L 329D L 340D2 L 349D 336E 324D 330D MH 330F LN 330D2 L 329D 329E L 568 FM LL 336D LN 324E 349F L 324E LN 329E 330F 324E L 330D FM 325D L 330F OEM 324D LN 336E LH 326F L M325D MH 349E L 340F L UHD 336F XE 352FMHPU 336D2 329D LN 336E HVG 320E 336E LN 325D 314E CR 329D2 323E SA 340D L 336D2 GC 320E L 340F L LRE 326D L 320E LN 336D2 LXE 349E L HVG 349F 324D FM 323E L 325D FM 349E 352F OEM 336D2 L XE 336E H 568 FM 352F-VG 349F LXE 336F LNXE 314E LCR 323E LN 345D L 336FMHPU 329E LN 314F CR 326F LN 330D LN 315F LCR 329F L 330FMHPU 325D MH