422-1352: Spacer
+ / - Hover over image to Zoom
Other Views

    422-1352: Spacer

    Part Number: 422-1352
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spacer


    Service component for swing drive group.

    Attributes:
    • Material: Plastic (Acetal)
    • Outside diameter: 69.5 mm (2.74 in)
    • Inside diameter: 49.6 mm (1.95 in)
    • Thickness: 6 mm (0.24 in)

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    forest products
    541 2 548 521B 522B 552 2 522 521

    excavator
    325D L 330 324D L 326D2 329D L 329D2 L 349F L 568 FM 324E L 330F 335F LCR 349 324D LN 349D2 325D 326D2 L 325C 326F LN M325D MH 349D2 L 322C FM 352F 326F L 324D M325D L MH 329D LN 329D2 352 349F LXE 329E L 349E L HVG 330D2 326F 329F L 329E 330F L 352FMHPU 330D2 L 349E 324D FM 349E L 324E 329D 352F XE VG 330 GC 349E L VG 349D L 352F-VG 352F OEM 322C 329E LN 324D FM LL 349F 568 FM LL 335F 326D L 330FMHPU 330F OEM 324E LN 330F LN 325C L