285-1146: Combination Padlock
+ / - Hover over image to Zoom
Other Views

    285-1146: Combination Padlock

    Part Number: 285-1146
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Combination Type: fixed
    • Horizontal Shackle Clearance (in): 13/16
    • Lock Mechanism: 3-digit dialing
    • Shackle Diameter (in): 9/32
    • Vertical Shackle Clearance (in): 3/4
    We currently do not have any equipment model information for this part.