487-6612: Welding Helmet
+ / - Hover over image to Zoom
Other Views

    487-6612: Welding Helmet

    Part Number: 487-6612
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Digital Elite Welding Helmet

    Description:
    Cat digital elite welding helmet is a type of headgear used while welding to protect the eyes, face and neck from flash burn, ultraviolet light, sparks, infrared light, and heat.

    Attributes:
    • Large digital controls allow user to easily adjust mode and settings
    • Operating modes like weld, cut, grind and X-Mode provide ultimate versatility
    • X-Mode electromagnetically senses the weld to eliminate sunlight interference
    • Aluminum heat shield protects lens in high amperage applications

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Nylon
    • Overall Height (in): 10
    • Overall Length (in): 12.25
    • Overall Width (in): 10.25
    We currently do not have any equipment model information for this part.