4C-3745: Combination Pipe and Bench Vises
+ / - Hover over image to Zoom
Other Views

    4C-3745: Combination Pipe and Bench Vises

    Part Number: 4C-3745
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Jaw Width (in): 1
    • Max. Opening Width (in): 7.0
    • Pipe Capacity (in): 1/8 - 4 1/2
    • Throat Depth (in): 5/16
    We currently do not have any equipment model information for this part.