Filter

Studs

1
Kit
12
24
48
96
Name
Relevance
Showing 8 of 290

Sort

Name
Relevance
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      60
    • Stud Type
      Standard
    • Thread Size (dia x pitch) (mm)
      M8 × 1.25
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      60
    • Stud Type
      Standard
    Compare
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      60
    • Stud Type
      Standard
    • Thread Size (dia x pitch) (mm)
      M10 × 1.50
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      60
    • Stud Type
      Standard
    Compare
  • Brand: Cat
    Metric Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      75
    • Stud Type
      Taper Lock
    • Thread Size (dia x pitch) (mm)
      M10 × 1.50
    • Thread
      Coarse Thread UNC
    • Hole Thread Pitch
      1.50
    • Grade
      Plain finish
    • Screw Length - A (mm)
      75
    • Stud Type
      Taper Lock
    Compare
  • Brand: Cat
    Metric Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      50
    • Stud Type
      Taper Lock
    • Thread Size (dia x pitch) (mm)
      M12 × 1.75
    • Grade
      Plain finish
    • Locking Feature
      Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
    • Material Description
      ISO Class 10.9 or SAE J429 Grade 8 equivilent
    • Screw Length - A (mm)
      50
    • Stud Type
      Taper Lock
    Compare
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      60
    • Stud Type
      Standard
    • Thread Size (dia x pitch) (mm)
      M12 × 1.75
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      60
    • Stud Type
      Standard
    Compare
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      65
    • Stud Type
      Taper Lock
    • Thread Size (dia x pitch) (mm)
      M12 × 1.75
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      65
    • Stud Type
      Taper Lock
    Compare
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      85
    • Stud Type
      Taper Lock
    • Thread Size (dia x pitch) (mm)
      M16 × 2.00
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      85
    • Stud Type
      Taper Lock
    Compare
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      90
    • Stud Type
      Taper Lock
    • Thread Size (dia x pitch) (mm)
      M16 × 2.00
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      90
    • Stud Type
      Taper Lock
    Compare
View local pricing and inventory as well as place orders online.
{imgAlt}

Taper Lock and Standards Studs

Cat® Studs come in two types, Taper Lock and Standard, and both are available in a wide variety of screw lengths and thread sizes.

Our heated treated studs undergo a direct-hardening process (Hardened to Rockwell C33-39) and meet SAE grade 8 strength requirements.

Studs are also referred to as Threaded Rods.