Filter

K Series™ (vertical pin)

{imgAlt}

Maximum Productivity Meets Hammerless Retention

Looking for a vertical retention tip and adapter system that stays sharper, changes easier and holds tighter? Choose the K Series’ system’s twist-on design and vertical retainer, which together provide reliable retention and easy installation and removal. Caterpillar offers drive through and hammerless options for vertical retention.
  • K80-K100 Size = Drive Through Retainer
  • K110-K170 Size = Hammerless Retainer

  • Improve your productivity - Low-profile shape provides optimal sharpness, penetration and digging ability throughout the tip life.
  • Extend life - More wear material can effectively be used before the tips are changed, adding 10-15% more usable life.
  • Increase durability - The tip and adapter fit together precisely to reduce tip movement and adapter wear.
  • Stay safe & reduce maintenance costs - One-piece vertical retainer allows for hammerless installation and removal, with only standard, low-force tools needed.
  • Simplify installation - Rails on both sides of the adapter and twist-on design hold the tip in place allowing for quicker installation.
1
View local pricing and inventory as well as place orders online.