Filter

Transmission

Find parts for your equipment
Filter
1
Kit
12
24
48
96
Name
Relevance
Showing 8 of 67

Sort

Name
Relevance
  • Brand: Cat
    Availability
    Brand
    Cat
    Compare
  • Brand: Cat
    Availability
    Brand
    Cat
    Compare
  • Brand: Cat
    Availability
    Brand
    Cat
    Compare
  • Brand: Cat
    Cat®Clutch Plate
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      355.6
    • Thickness (mm)
      6.7
    • Thickness (in)
      0.26
    • Inside Diameter (in)
      14
    • Outside Diameter (in)
      18.88
    • Outside Diameter (mm)
      479.6
    • Inside Diameter (mm)
      355.6
    • Thickness (mm)
      6.7
    Compare
  • Brand: Cat
    Availability
    Brand
    Cat
    Compare
  • Brand: Cat
    Availability
    Brand
    Cat
    Compare
  • Brand: Cat
    Cat®Sealing Cap
    Availability
    Brand
    Cat
    Compare
  • Brand: Cat
    Availability
    Brand
    Cat
    Compare
View local pricing and inventory as well as place orders online.