\

Filter

Turbocharger

Find parts for your equipment
Filter
1
Showing 8 of 4,793
Kit
8
16
32
64
Name
Relevance
Showing 8 of 4,793

Sort

Name
Relevance
  • Brand: Cat
    Turbocharger Bearing
    Availability
    Brand
    Cat
    • Material
      steel
    • Cross Holes
      Yes
    • Height (mm)
      10.2
    • Width (mm)
      71.1
    • Approximate Outside Diameter (mm)
      16
    • Height (in)
      0.4
    • Material
      steel
    • Cross Holes
      Yes
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Seal Inside Diameter (mm)
      574.00
    • Inside Diameter (mm)
      574
    • Inside Diameter (in)
      22.6
    • Not Compatible With
      Acetone; Aromatic hydrocarbons; EP oil; Fuel oil; Gasoline; Ketones; Low aniline point oils; Petroleum oils; Steam & hot water
    • Width (mm)
      177.8
    • Material Description
      Silicone performs well in a wide range of temperatures -- from extremely low to moderately high -- and is excellent in Air applications. It is also compatible with Engine Oil. It has limited strength and abrasion/cut resistance, so it is better in low pressure applications. Silicone should not be used with Diesel Fuel, Coolant/Urea, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel.
    • Seal Inside Diameter (mm)
      574.00
    • Inside Diameter (mm)
      574
    Compare
  • Brand: Cat
    Turbocharger
    Availability
    Brand
    Cat
    • Specials
    • Height (in)
      9.54
    • Length (in)
      8.18
    • Width (mm)
      207.64
    • Length (mm)
      207.64
    • Specials
    • Height (in)
      9.54
    Compare
  • Brand: Cat
    Remanufactured Turbocharger
    Availability
    Brand
    Cat
    • Length (in)
      14.9
    • Length (mm)
      378.5
    • Height (mm)
      327.7
    • Height (in)
      12.9
    • Width (mm)
      348
    • Length (in)
      14.9
    Compare
  • Brand: Cat
    Remanufactured Turbocharger Cartridge
    Availability
    Brand
    Cat
    • Height (in)
      7.9
    • Width (mm)
      200.7
    • Length (mm)
      274.3
    • Length (in)
      10.8
    • Height (mm)
      200.7
    • Height (in)
      7.9
    • Width (mm)
      200.7
    Compare
  • Brand: Cat
    Remanufactured Turbocharger
    Availability
    Brand
    Cat
    • Length (mm)
      447
    • Height (mm)
      475
    • Width (mm)
      294.6
    • Height (in)
      18.7
    • Length (in)
      17.6
    • Length (mm)
      447
    • Height (mm)
      475
    Compare
  • Brand: Cat
    Remanufactured Turbocharger
    Availability
    Brand
    Cat
    • Length (in)
      13.7
    • Height (in)
      14.9
    • Length (mm)
      348
    • Height (mm)
      378.5
    • Width (mm)
      327.7
    • Length (in)
      13.7
    • Height (in)
      14.9
    Compare
  • Brand: Cat
    Remanufactured Turbocharger
    Availability
    Brand
    Cat
    • Length (mm)
      378.5
    • Length (in)
      14.9
    • Height (mm)
      327.7
    • Width (mm)
      348
    • Height (in)
      12.9
    • Length (mm)
      378.5
    • Length (in)
      14.9
    Compare
View local pricing and inventory as well as place orders online.
Cat® Turbochargers are matched to specific machine requirements. They are designed, manufactured and tested to withstand the extreme conditions inside your engine. They enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber.


Stringent turbocharger testing

Caterpillar performs the most stringent turbocharger qualification tests in the industry – including structural, dynamic, and durability tests. These tests monitor fuel consumption, response time, torque rise, and heat rejection.
By selecting the correct Cat turbo for you application, and following proper maintenance guidelines, you can help ensure maximum turbocharger efficiency and engine power.


Turbocharge your truck, train, aircraft, and construction equipment engines

Cat Turbos are manufactured to achieve:
  • Tight tolerances - precise dimensions are achieved which that improve fit and function, particularly in very high speed components. This characteristic increases turbo life and lowers engine operating cost.
  • Superior balance - to increase cartridge blade life and overall turbo performance and durability. Testing has found balancing cuts on some competitive wheels where mating parts deviated from design specifications.
Here are examples of Caterpillar engines we carry turbochargers for: C13, C15, 3116, 3126, 3306, 3406, and 3406E


Cat Turbochargers are matched to specific machine requirements

Each Cat turbocharger features:
  • High quality components – including a high-efficiency, broad-range air flow compressor, high-response turbine; custom-selected compressors and turbines for optimal air flow efficiency, pressure ratio, and transient performance; engine oil-lubricated hydrodynamic bearings; and high temperature turbine housing and wheel alloys.
  • Long lasting design – including rugged radial-wheel construction, non-contact labyrinth seals, and fatigue-resistant compressor wheel alloys and construction.