288-3694: LINK AS CLA
+ / - Hover over image to Zoom
Other Views

    288-3694: LINK AS CLA

    Part Number: 288-3694
    Brand: Cat
    Retrieving Price.....

    Classic™ Grease Lubricated Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Cat® Classic™ Grease Lubricated Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Number of Track Sections: 49
    • Track Pitch (in): 8.5
    We currently do not have any equipment model information for this part.