206-1477: SHOE-TCK MAS
+ / - Hover over image to Zoom
Other Views

    206-1477: SHOE-TCK MAS

    Part Number: 206-1477
    Brand: Cat
    Retrieving Price.....
    Save to List

    Heavy Duty Track Shoe Master (Triple Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    Attributes:

    • Heavy Duty Track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity.
    • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 20.4
    • Shoe Type: Triple Grouser
    • Shoe Width (in): 35.4
    • Track Pitch (in): 7.5
    forest products
    1190 TK711 TK721 1090