555-8118: Track Assembly-Bar
+ / - Hover over image to Zoom
Other Views

    555-8118: Track Assembly-Bar

    Part Number: 555-8118
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Track Assembly (450X60X86)

    Description:
    Track assemblies are driven by the sprocket and final drive to provide support for the machine weight and traction for mobility.

    Attributes:
    • Rubber track assembly
    • Color: Black
    • Width: 450 mm (17.7 in)

    Application:
    Used as needed in Undercarriage system. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Circumference (in): 203.1
    • Lugs (per row): 60
    • Material Description: Rubber
    • Pitch (in): 3.38
    • Shoe Width (in): 17.71
    • Track Features: Block Pattern-Narrow
    • Width (in): 17.7
    skid steer loader
    299D2 299D XHP 299C 297C 299DR 299DR XE 299D3XHP 289C 299D 287C 299D3 XE 299D3 279C2 299D2 XHP 279C 289C2