115-4223: REGULATOR TP
+ / - Hover over image to Zoom
Other Views

    115-4223: REGULATOR TP

    Part Number: 115-4223
    Brand: Cat
    Retrieving Price.....
    Save to List

    Coolant Temperature Regulator

    Description:

    • Coolant temperature regulators restrict the flow of coolant between engine blocks and radiators until engines reach operating temperatures

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 2.4
    • Length (in): 2.8
    earthmoving compactor
    815B

    cold planer
    PM-102

    forest products
    573 584 584HD

    motor grader
    140K 2 160K 140M 140K 120K 2 12K 120K 12M

    wheel-type loader
    966D 966F II 966E 966F

    engine - generator set
    3126B

    engine - truck
    3126B 3116 3126E C7 3126 C9

    petroleum products
    C7 TH31-C9T TH31-E61 3126B

    wheel-type skidder
    535C 545C

    asphalt paver
    BG-2455D AP-1055D AP-755 BG-260D AP-1000D

    engine - industrial
    3126B C7 SPP101

    combine
    460 470 465